Spare part, ICFS 25 - 40, Stop valve module
027L2250
Product Type: Spare part, Used for product: ICFS 25 - 40, Type designation: Stop valve module
Product Type: Spare part, Used for product: ICFS 25 - 40, Type designation: Stop valve module
Gross weight | 2.64 Kilogram |
Net weight | 2.229 Kilogram |
Volume | 6.279 Liter |
EAN | 5702428234795 |
Gross weight | 2.64 Kilogram |
Net weight | 2.229 Kilogram |
Volume | 6.279 Liter |
EAN | 5702428234795 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | ICF spare parts |
Product Name Description | Function module |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Spare part |
Type designation | Stop valve module |
UK RoHS compliance | Out of scope |
Used for product | ICFS 25 - 40 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | ICF spare parts |
Product Name Description | Function module |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Spare part |
Type designation | Stop valve module |
UK RoHS compliance | Out of scope |
Used for product | ICFS 25 - 40 |