ICF spare parts, Yellow CAP+GASKET, ICFR 20 REG 15-20
027L1306
Yellow CAP+GASKET, ICFR 20 REG 15-20, Used for product: ICF15-20; REG15-20, Packing format: Multi pack, Quantity per packing format: 25
Yellow CAP+GASKET, ICFR 20 REG 15-20, Used for product: ICF15-20; REG15-20, Packing format: Multi pack, Quantity per packing format: 25
Gross weight | 0.084 Kilogram |
Net weight | 0.076 Kilogram |
Volume | 0.131 Liter |
EAN | 5702428303675 |
Gross weight | 0.084 Kilogram |
Net weight | 0.076 Kilogram |
Volume | 0.131 Liter |
EAN | 5702428303675 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | ICF spare parts |
Product Name Description | Cap/Gasket |
Quantity per packing format | 25 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | db6103e4-1cc7-46f9-8415-1153152ea04d |
Type | Accessory |
Type designation | Yellow cap incl. gasket |
Used for product |
ICF15-20 REG15-20 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | ICF spare parts |
Product Name Description | Cap/Gasket |
Quantity per packing format | 25 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | db6103e4-1cc7-46f9-8415-1153152ea04d |
Type | Accessory |
Type designation | Yellow cap incl. gasket |
Used for product |
ICF15-20 REG15-20 |