Spare part, ICF 20 - 40, Sight glass
027L1269
Product Type: Spare part, Used for product: ICF 20 - 40, Type designation: Sight glass
Product Type: Spare part, Used for product: ICF 20 - 40, Type designation: Sight glass
Gross weight | 0.095 Kilogram |
Net weight | 0.041 Kilogram |
Volume | 0.033 Liter |
EAN | 5702428234801 |
Gross weight | 0.095 Kilogram |
Net weight | 0.041 Kilogram |
Volume | 0.033 Liter |
EAN | 5702428234801 |
China RoHS compliance | Out of scope |
Connection size [in] | 3/8 |
Connection type | NPT |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | ICF spare parts |
Product Name Description | Sight glass module |
Quantity per packing format | 40 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Spare part |
Type designation | Sight glass |
UK RoHS compliance | Out of scope |
Used for product | ICF 20 - 40 |
Used for product comments | For side ports |
China RoHS compliance | Out of scope |
Connection size [in] | 3/8 |
Connection type | NPT |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | ICF spare parts |
Product Name Description | Sight glass module |
Quantity per packing format | 40 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Spare part |
Type designation | Sight glass |
UK RoHS compliance | Out of scope |
Used for product | ICF 20 - 40 |
Used for product comments | For side ports |