Spare part, DCR, Felt gasket
023U2016
Product Type: Spare part, Used for product: DCR, Type designation: Felt gasket, Filter drier, gasket
Product Type: Spare part, Used for product: DCR, Type designation: Felt gasket, Filter drier, gasket
Gross weight | 0.003 Kilogram |
Net weight | 0.003 Kilogram |
Volume | 0.04 Liter |
EAN | 5702428183864 |
Gross weight | 0.003 Kilogram |
Net weight | 0.003 Kilogram |
Volume | 0.04 Liter |
EAN | 5702428183864 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Lubricants compatibility | Oilfree applications |
Oil free refrigerants |
R1234ze(E) R134a R513A R515A |
Packing format | Industrial pack |
Product group | DCR spare parts |
Product Name Description | Filter drier, gasket |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Felt gasket |
UK RoHS compliance | Out of scope |
Used for product | DCR |
Used for product comments | Ø95.5 X Ø78 X 2.0 mm |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Lubricants compatibility | Oilfree applications |
Oil free refrigerants |
R1234ze(E) R134a R513A R515A |
Packing format | Industrial pack |
Product group | DCR spare parts |
Product Name Description | Filter drier, gasket |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Felt gasket |
UK RoHS compliance | Out of scope |
Used for product | DCR |
Used for product comments | Ø95.5 X Ø78 X 2.0 mm |