Spare part, DCR, 48-F
023U1921
Product Type: Spare part, Used for product: DCR, Type designation: 48-F, Filter drier, strainer
Product Type: Spare part, Used for product: DCR, Type designation: 48-F, Filter drier, strainer
Gross weight | 0.397 Kilogram |
Net weight | 0.278 Kilogram |
Volume | 2.811 Liter |
EAN | 5702428004855 |
Gross weight | 0.397 Kilogram |
Net weight | 0.278 Kilogram |
Volume | 2.811 Liter |
EAN | 5702428004855 |
Brand | ELIMINATOR |
China RoHS compliance | Out of scope |
Core Size code | 48 cu.in. |
EU RoHS compliance | Out of scope |
Gasket included | Yes |
In scope of WEEE and contain batteries | No |
Lubricants compatibility | Oilfree applications |
Oil free refrigerants |
R1234ze(E) R134a R513A R515A R516A |
Packing format | Industrial pack |
Parts included |
Felt gasket Gasket |
Parts Program name | DCR |
Product group | Filter driers |
Product Name Description | Filter drier, strainer |
Quantity per packing format | 8 pc |
REACH Candidate List substances | No |
Refrigerants |
R1234yf R1234ze(E) R125 R134a R22/R407C R23 R290 R32 R404A R407A R407F R410A R422B R422D R438A R444B R448A R449A R449B R450A R452A R452B R454B R455A R507A R513A R600 R744 |
Type | Spare part |
Type designation | 48-F |
UK RoHS compliance | Out of scope |
Used for product | DCR |
Brand | ELIMINATOR |
China RoHS compliance | Out of scope |
Core Size code | 48 cu.in. |
EU RoHS compliance | Out of scope |
Gasket included | Yes |
In scope of WEEE and contain batteries | No |
Lubricants compatibility | Oilfree applications |
Oil free refrigerants |
R1234ze(E) R134a R513A R515A R516A |
Packing format | Industrial pack |
Parts included |
Felt gasket Gasket |
Parts Program name | DCR |
Product group | Filter driers |
Product Name Description | Filter drier, strainer |
Quantity per packing format | 8 pc |
REACH Candidate List substances | No |
Refrigerants |
R1234yf R1234ze(E) R125 R134a R22/R407C R23 R290 R32 R404A R407A R407F R410A R422B R422D R438A R444B R448A R449A R449B R450A R452A R452B R454B R455A R507A R513A R600 R744 |
Type | Spare part |
Type designation | 48-F |
UK RoHS compliance | Out of scope |
Used for product | DCR |