Brazed plate heat exchanger, Number of plates: 14, BPHE B3-020

021H1746

Brazing material: Copper brazing, Max. Working Pressure [bar]: 30.0, Q1 conn. size range: 3/4 in, Q2 conn. size range: 3/4 in, Q3 conn. size range: 1/2 in, Q4 conn. size range: 1/2 in

Product details

Gross weight 1.65 Kg
Net weight 1.5 Kg
EAN 5702424272296

 

Application Universal
Approval AS
EAC
KRAIA
PED
UA
UL
CRN
RoHS
UKCA
Brazing material Copper brazing
China RoHS compliance Yes
Design temperature range [°C] [max] 200 °C
Design temperature range [°C] [min] -196 °C
Design temperature range [°F] [max] 320 °F
Design temperature range [°F] [min] -390 °F
Equipment Null
EU RoHS compliance Yes
EU RoHS exemption clause No
Function Null
Function note Null
H1 conn. size Null
H1 conn. type Null
H2 conn. size Null
H2 conn. type Null
H3 conn. size Null
H3 conn. type Null
H4 conn. size Null
H4 conn. type Null
H5 conn. size Null
H5 conn. type Null
H6 conn. size Null
H6 conn. type Null
In scope of WEEE No
In scope of WEEE and contain batteries No
Max working pressure [psi] 435 psi
Max. Working Pressure [bar] 30 bar
Model No. 020
Number of plates 14
Packing format Single pack
Plate material no. AISI 304
Plate material no. AISI 304
Plate pattern H
Product group Heat exchangers
Product Name Description Brazed plate heat exchanger
Q1 conn. size range 3/4 in
Q1 conn. type Solder connection
Q2 conn. size range 3/4 in
Q2 conn. type Solder connection
Q3 conn. size range 1/2 in
Q3 conn. type Solder connection
Q4 conn. size range 1/2 in
Q4 conn. type Solder connection
Q5 conn. size range Null
Q5 conn. type Null
Q6 conn. size range Null
Q6 conn. type Null
Quantity per packing format 1 pc
REACH Candidate List substances No
Refrigerants R1233zd(E)
R1234yf
R134a
R22
R245fa
R404A
R407C
R444B
R448A
R449A
R450A
R454C
R455A
R507A
R513A
R515B
R1234ze
R454A
Type BPHE B3-020
Type designation B3-020
UK RoHS compliance Yes
UK RoHS exemption clause No

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality