Pressure switch, BCP2L

017B0058

Regulation range [bar] Pe: 0 - 2.5, Differential [bar]: 0.2, Reset function: Manual Min, Pressure connection type: G, Pressure connection size: 1/2, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 10

Product details

Gross weight 0.604 Kilogram
Net weight 0.539 Kilogram
Volume 1.736 Liter
EAN 5702423248179

 

Ambient temperature range [°C] [max] 70 °C
Ambient temperature range [°C] [min] -20 °C
Ambient temperature range [°F] [max] 158 °F
Ambient temperature range [°F] [min] -4 °F
Burst pressure [bar] 15 bar
CE evaluated Yes
China RoHS compliance Out of scope
Contact function SPDT gold
Contact load type A
Contact rating AC15=1 A, 250 V
AC1=6 A, 250 V
DC13=10 W, 250 V
Contain batteries No
Differential [bar] 0.2 bar
Differential [psi] 2.9 psi
EEE category 5 small equipment (any external dimension < 50 cm)
Electrical conn. Male/Female Female
Electrical connection DIN-plug
Electrical connection size Pg 11
Electrical connection standard EN 175301-803
Electrical spec. standard EN 60947-4/-5
Enclosure rating IP IP65
EU RoHS compliance Yes
EU RoHS exemption clause No
Fluid Group 1
In scope of WEEE Yes
Max. test pressure [bar] Pe 11 bar
Max. test pressure [psig] 160 psig
Max. Working Pressure [bar] 10 bar
Max. Working Pressure [psig] 145 psig
Packing format Multi pack
PED category IV
Pressure connection size 1/2
Pressure connection standard ISO 228-1
Pressure connection type G
Pressure Male/Female Male
Pressure sensing element Bellows
Product accessories Switches accessories
Product description Pressure Switch
Product group Switches and thermostats
Product Name Description Pressure switch
Quantity per packing format 9 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Regulation range [bar] Pe [max] 2.5 bar
Regulation range [bar] Pe [min] 0 bar
Regulation range [psig] Pe [max] 36.26 psig
Regulation range [psig] Pe [min] 0 psig
Reset function Manual Min
SCIP dossier no. d816ace9-0e65-4ca2-ba00-75f95267a102
SCIP dossier product name BCP
Serviceable No
Type BCP2L

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality