Sight glass socket, SGP 1/2 RN, 1/2 in, NPT

014L0006

Max. Working Pressure [bar]: 52.0, Moisture indicator: N indicator, Connection type: NPT, Connection size: 1/2 in

Product details

Gross weight 0.076 Kilogram
Net weight 0.07 Kilogram
Volume 0.081 Liter
EAN 5702428818971

 

Approval C UL US LISTED
Approval file name REF. LIQUID INDICATOR 76H4
Body material Brass
China RoHS compliance Yes exceed limitations
Connection material Brass
Connection size 1/2 in
Connection size [in] 1/2 in
Connection standard ANSI/ASME B1.20.1
Connection type NPT
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Floating ball [pc] 3 pc
Green: max moist con@25 °C R134a: 30 ppm
R22: 30 ppm
R404A: 20 ppm
R407A: 29 ppm
R407C: 30 ppm
R407F: 30 ppm
R410A: 66 ppm
R448A: 28 ppm
R449A: 29 ppm
R450A: 23 ppm
R452A: 20 ppm
R507A: 15 ppm
R513A: 22 ppm
Green: max moist con@43 °C R134a: 45 ppm
R22: 50 ppm
R404A: 25 ppm
R407A: 48 ppm
R407C: 60 ppm
R407F: 60 ppm
R410A: 135 ppm
R448A: 70 ppm
R449A: 53 ppm
R450A: 46 ppm
R452A: 30 ppm
R507A: 30 ppm
R513A: 22 ppm
In scope of WEEE and contain batteries No
Lubricants compatibility Oilfree applications
Max. Working Pressure [bar] 52 bar
Max. Working Pressure [psig] 754 psig
Moisture indicator N indicator
Oil free refrigerants R1234ze(E)
R134a
R513A
R515B
Packing format Multi pack
Product accessories No
Product group Sight glasses
Product Name Description Sight glass socket
Quantity per packing format 19 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Cobalt dichloride (CAS no. 7646-79-9)
Refrigerants R1233zd(E)
R1234yf
R1234ze(E)
R134a
R22
R32
R404A
R407A
R407C
R407F
R407H
R410A
R448A
R449A
R450A
R452A
R452B
R454B
R454C
R455A
R463A
R507A
R513A
R515B
SCIP dossier no. 323c7b85-ff73-43cd-8fce-a44eabbf5297
Serviceable No
Temperature range [°C] [max] 80 °C
Temperature range [°C] [min] -50 °C
Temperature range [°F] [max] 175 °F
Temperature range [°F] [min] -58 °F
Type SGP 1/2 RN
UK RoHS compliance Out of scope
UL approval file name REF. LIQUID INDICATOR 76H4
UL approved refrigerants R1233zd(E)
R134a
R22
R404A
R407A
R407C
R407F
R407H
R410A
R448A
R449A
R450A
R452A
R463A
R507A
R513A
R515B
UL evaluated Yes
Yellow: min moist con@25 °C R134a: 100 ppm
R22: 120 ppm
R404A: 70 ppm
R407A: 115 ppm
R407C: 140 ppm
R407F: 168 ppm
R410A: 266 ppm
R448A: 110 ppm
R449A: 105 ppm
R450A: 148 ppm
R452A: 79 ppm
R507A: 60 ppm
R513A: 75 ppm
Yellow: min moist con@43 °C R134a: 170 ppm
R22: 200 ppm
R404A: 100 ppm
R407A: 192 ppm
R407C: 225 ppm
R407F: 240 ppm
R410A: 540 ppm
R448A: 227 ppm
R449A: 200 ppm
R450A: 245 ppm
R452A: 143 ppm
R507A: 110 ppm
R513A: 123 ppm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality