Shut-off ball valve, GBC 6s H

009L5581

Max. Working Pressure [bar]: 90.0, Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF

Product details

Gross weight 0.185 Kilogram
Net weight 0.131 Kilogram
Volume 0.759 Liter
EAN 5715162512357

 

Access port Yes
Approval C UL US LISTED
LLC CDC TYSK
PED
UKCA
Body material Stainless steel
Connection material stainless steel SS tube
Contain batteries No
Cv value [gal/min] 2.06 gal/min
Direction Straightway
Equipment Cap w. wire seal
Flow direction Bi-flow
Flow direction indicator Embossed 2-way arrow
Fluid Group 2
Ignition source assessment Yes
Inlet connection type Solder, ODF
Inlet size [in] 1/4 in
Kv value [m³/h] 1.78 m³/h
Max. Working Pressure [bar] 90 bar
Max. Working Pressure [psig] 1305 psig
Outlet connection type Solder, ODF
Outlet size [in] 1/4 in
Packing format Multi pack
Parts included Schrader valve
PED category Art. 4, par. 3
Product accessories BM/GBC valve accessories
Product group Shut-off and regulating valves
Product Name Description Shut-off ball valve
Quantity per packing format 30 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R744
SCIP dossier no. 2e0f3397-c778-43af-980e-0860017ce5bf
Serviceable No
Temperature range [°C] [max] 100 °C
Temperature range [°C] [min] -40 °C
Temperature range [°F] [max] 212 °F
Temperature range [°F] [min] -40 °F
Type GBC 6s H
UL approved refrigerants R744
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality