Spare part, FA 25, Seal kit
006-0336
Product Type: Spare part, Used for product: FA 25, Type designation: Seal kit
Product Type: Spare part, Used for product: FA 25, Type designation: Seal kit
Gross weight | 0.011 Kilogram |
Net weight | 0.006 Kilogram |
Volume | 0.042 Liter |
EAN | 5702422023234 |
Gross weight | 0.011 Kilogram |
Net weight | 0.006 Kilogram |
Volume | 0.042 Liter |
EAN | 5702422023234 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | FA spare parts |
Product Name Description | Gasket |
Quantity per packing format | 20 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Spare part |
Type designation | Seal kit |
UK RoHS compliance | Out of scope |
Used for product | FA 25 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | FA spare parts |
Product Name Description | Gasket |
Quantity per packing format | 20 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Spare part |
Type designation | Seal kit |
UK RoHS compliance | Out of scope |
Used for product | FA 25 |