VFH2-WAO, DN 600, Motorized butterfly valve, Actuator, On/Off, PN 16

003Z2396

VFH2 -WAO DN 600, Butterfly valve, Motorized On/off, PN16

Product details

Gross weight 239.4 Kilogram
Net weight 204.6 Kilogram
Volume 374 Liter
EAN 5710104521930

 

Ambient temperature [°C] [min] -10 °C
Application Heating and cooling
China RoHS compliance Out of scope
Connection types Wafer
Control signal type On/Off
Description VFH2 -WAO DN 600, Butterfly valve, Motorized On/off, PN16
Differential pressure [bar] [max] 10 bar
EEE category 5 small equipment (any external dimension 50 cm)
Frequency [Hz] 50 Hz
Grade of enclosure IP67
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Kvs values [m³/h] 36946 m³/h
Leakage rate [% Kvs] Leakage rate A
Manual operation Yes
Media temperature [°C] [Max] 95 °C
Media temperature [°C] [Min] -10 °C
Medium alternative Glycolic water up to 50%
Operating torque [Nm] 2500 N-m
Operation type Actuator
Position indicator No
Power consumption [W] 140 W
Pressure class PN 16
Product group Butterfly valves
Protection Class of the Coating II
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Rotation angle [°] 90 °
SCIP dossier no. eca27890-9bdc-44a4-9a25-3193e42b806c
SCIP dossier product name Motorized VHF2 ON/OFF butterfly valves DN350-600
Supply voltage [V] AC 220 V
Type VFH2-WAO
UK RoHS compliance Out of scope
Valve body material Ductile iron (DIN GGG40)
Valve disc material Nylon coated
Valve size DN 600
Valve type Motorized butterfly valve

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality