Spare part, AVTB; AVTA, Thermostatic element
003N0278
Product Type: Spare part, Used for product: AVTB; AVTA, Type designation: Thermostatic element, Thermostatic element
Product Type: Spare part, Used for product: AVTB; AVTA, Type designation: Thermostatic element, Thermostatic element
Gross weight | 0.292 Kilogram |
Net weight | 0.245 Kilogram |
Volume | 1.918 Liter |
EAN | 5702423007219 |
Gross weight | 0.292 Kilogram |
Net weight | 0.245 Kilogram |
Volume | 1.918 Liter |
EAN | 5702423007219 |
Cap. tube length fraction [in] | 90 9/16 in |
Capillary tube length [mm] | 2300 mm |
Charge type | Adsorption |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Max. sensor temperature [°C] | 130 °C |
Max. sensor temperature [°F] | 266 °F |
Packing format | Multi pack |
Product group | Water valves spare parts |
Product Name Description | Thermostatic element |
Quantity per packing format | 20 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Sensor size (Ø x L) [in] | 3/8 x 5 29/32 in |
Sensor size (Ø x L) [mm] | 9.5 x 150 mm |
Temp. range AVTA/FJVA [°C] [max] | 80 °C |
Temp. range AVTA/FJVA [°C] [min] | 10 °C |
Temp. range AVTA/FJVA [°F] [max] | 176 °F |
Temp. range AVTA/FJVA [°F] [min] | 50 °F |
Temp. range AVTB/FJV [°C] [max] | 100 °C |
Temp. range AVTB/FJV [°C] [min] | 30 °C |
Temp. range AVTB/FJV [°F] [max] | 212 °F |
Temp. range AVTB/FJV [°F] [min] | 86 °F |
Type | Spare part |
Type designation | Thermostatic element |
UK RoHS compliance | Out of scope |
Used for product |
AVTA AVTB |
Cap. tube length fraction [in] | 90 9/16 in |
Capillary tube length [mm] | 2300 mm |
Charge type | Adsorption |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Max. sensor temperature [°C] | 130 °C |
Max. sensor temperature [°F] | 266 °F |
Packing format | Multi pack |
Product group | Water valves spare parts |
Product Name Description | Thermostatic element |
Quantity per packing format | 20 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Sensor size (Ø x L) [in] | 3/8 x 5 29/32 in |
Sensor size (Ø x L) [mm] | 9.5 x 150 mm |
Temp. range AVTA/FJVA [°C] [max] | 80 °C |
Temp. range AVTA/FJVA [°C] [min] | 10 °C |
Temp. range AVTA/FJVA [°F] [max] | 176 °F |
Temp. range AVTA/FJVA [°F] [min] | 50 °F |
Temp. range AVTB/FJV [°C] [max] | 100 °C |
Temp. range AVTB/FJV [°C] [min] | 30 °C |
Temp. range AVTB/FJV [°F] [max] | 212 °F |
Temp. range AVTB/FJV [°F] [min] | 86 °F |
Type | Spare part |
Type designation | Thermostatic element |
UK RoHS compliance | Out of scope |
Used for product |
AVTA AVTB |