Product details

Gross weight 0.119 Kilogram
Net weight 0.119 Kilogram
Volume 0.045 Liter
EAN 5702421544471

 

Contain batteries No
Description Adapter M34 / M45
Material Brass CuZn40Pb2F43
Pressure nominal [bar] 16 bar
Product group Accessories - SAC
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Suitable for valve of pressure [bar] [Max] 16 bar
Suitable for valve of pressure [bar] [Min] 16 bar
Type Adapters

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality