Thread tailpieces, PN 25, DN 20, R 3/4; G 1, External Thread

003H6903

Tailpiece ext.thr R3/4 PN25 DN20 (G1)

Product details

Gross weight 0.29 Kilogram
Net weight 0.285 Kilogram
Volume 0.324 Liter
EAN 5702421544884

 

Connection size G 1
R 3/4
Connection types External Thread
Contain batteries No
Description Tailpiece ext.thr R3/4 PN25 DN20 (G1)
Diameter [mm] 20 mm
EU RoHS compliance Out of scope
For valve size DN 20
Material Brass CW617N
Packing format Single pack
Packing quantity 2
Pressure class PN 25
Pressure nominal [bar] 25 bar
Product group Tailpieces
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 019290b8-f80c-472c-ab67-1a012cc47448
SCIP dossier product name Tailpiece
Type Thread tailpieces

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality