Thread tailpieces, PN 25, DN 15, R 1/2; G 3/4, External Thread

003H6902

Tailpiece ext.thr R1/2 PN25 (G3/4)

Product details

Gross weight 0.166 Kilogram
Net weight 0.163 Kilogram
Volume 0.125 Liter
EAN 5702421544877

 

Connection size G 3/4
R 1/2
Connection types External Thread
Contain batteries No
Description Tailpiece ext.thr R1/2 PN25 (G3/4)
Diameter [mm] 15 mm
EU RoHS compliance Out of scope
For valve size DN 15
Material Brass CW617N
Packing format Single pack
Packing quantity 2
Pressure class PN 25
Pressure nominal [bar] 25 bar
Product group Tailpieces
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 019290b8-f80c-472c-ab67-1a012cc47448
SCIP dossier product name Tailpiece
Type Thread tailpieces

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality