Shows 8 product(s)

135N0363

VA20X-1L-0005-2-X+BM25-000000141

VACON0020-1L-0005-2-X
VACON® 20 X
4,8 AMP, 208 – 240 Vac
(+DBNO) No Brake, No Keypad
C1 Commercial Environ, Frame 02 X
Other options according to Model code

Model code: VACON0020-1L-0005-2-X

135N0466

VA20X-3L-0003-4-X+BM25-000000183

VACON0020-3L-0003-4-X
VACON® 20 X
2,4 AMP, 380 – 480 Vac
(+DBIN) Brake Chopper, No Keypad
C2 Commercial&Industry Environ, Frame 02 X
Other options according to Model code

Model code: VACON0020-3L-0003-4-X

135N7654

VA20X-3L-0008-4-X+BM25-000000181

VACON0020-3L-0008-4-X
VACON® 20 X
7,6 AMP, 380 – 480 Vac
(+DBIN) Brake Chopper, No Keypad
C2 Commercial&Industry Environ, Frame 02 X
Other options according to Model code

Model code: VACON0020-3L-0008-4-X

135N7655

VA20X-3L-0016-4-X+BM25-000000187

VACON0020-3L-0016-4-X
VACON® 20 X
16 AMP, 380 – 480 Vac
(+DBIN) Brake Chopper, No Keypad
C2 Commercial&Industry Environ, Frame 03 X
Other options according to Model code

Model code: VACON0020-3L-0016-4-X

135U1466

VA20X-1L-0007-2-X+BM25-000000223

VACON0020-1L-0007-2-X

VACON0020-1L-0007-2-X
VACON® 20 X
7 AMP, 208 – 240 Vac
(+DBNO) No Brake, No Keypad
C1 Commercial Environ, Frame 02 X
Other options according to Model code

Model code: VACON0020-1L-0007-2-X

135U3095

VA20X-3L-0006-4-X+BM25-000000231

VACON0020-3L-0006-4-X
VACON® 20 X
5,6 AMP, 380 – 480 Vac
(+DBIN) Brake Chopper, No Keypad
C2 Commercial&Industry Environ, Frame 02 X
Other options according to Model code

Model code: VACON0020-3L-0006-4-X

136G4837

VA20X-3L-0004-4-X+BM25-000000239

VACON0020-3L-0004-4-X+HMTX+QDSS

VACON0020-3L-0004-4-X+HMTX+QDSS
VACON® 20 X
3,3 AMP, 380 – 480 Vac
(+DBIN) Brake Chopper, Text Keypad
C2 Commercial&Industry Environ, Frame 02 X
Other options according to Model code

Model code: VACON0020-3L-0004-4-X+HMTX+QDSS

136H7673

VA20X-3L-0003-4-X+BM25-000000165

VACON0020-3L-0003-4-X-R02
VACON® 20 X
2,4 AMP, 380 – 480 Vac
(+DBIN) Brake Chopper, Text Keypad
C4 System Component, Frame 02 X
Other options according to Model code

Model code: VACON0020-3L-0003-4-X-R02

View: