VA20X-3L-0012-2-X+BM25-000000228

136G7415

This product has been discontinued.

VACON0020-3L-0012-2-X+A1163

VACON0020-3L-0012-2-X+A1163
VACON® 20 X
12,5 AMP,
,
,
Other options according to Model code

Model code: VACON0020-3L-0012-2-X+A1163

Product details

Gross weight 7 kg
Net weight 6 kg
Volume 0.337 hl
EAN 5710108977603

Vacon 20 X

Product View (Switch) GLBL Global (Standard)
Product Group VACON VACON
Input type -3L -3L
Current Description 12,5 AMP
Segment -X -X
Typecode Part 1 VA20X-3L-0012-2-X+BM25
Typecode Part 2 -000000228
Modelcode01 VACON0020-3L-0012-2-X
Modelcode03 +A1163
Calculated Net Weight [kg] 6
Calculated Gross Weight [kg] 6.7
Dimensions WxHxD [mm] 206 X 376 X 181
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01
ECCN US 3A999.a
ECCN EU X.A.I.003

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality