Pressure transmitters

Shows 55 product(s)

060G1100

Pressure transmitter, MBS 3000, 0.00 bar - 4.00 bar, 0.00 psi - 58.00 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3000-1631-A1AB04-0

060G1101

Pressure transmitter, MBS 3000, 0.00 bar - 6.00 bar, 0.00 psi - 87.00 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3000-1831-A1AB04-0

060G1102

Pressure transmitter, MBS 3000, 0.00 bar - 10.00 bar, 0.00 psi - 145.00 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3000-2031-A1AB04-0

060G1103

Pressure transmitter, MBS 3000, 0.00 bar - 16.00 bar, 0.00 psi - 232.00 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3000-2231-A1AB04-0

060G1104

Pressure transmitter, MBS 3000, 0.00 bar - 25.00 bar, 0.00 psi - 362.50 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3000-2431-A1AB04-0

060G1105

Pressure transmitter, MBS 3000, 0.00 bar - 40.00 bar, 0.00 psi - 580.00 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3000-2631-A1AB04-0

060G1106

Pressure transmitter, MBS 3000, 0.00 bar - 60.00 bar, 0.00 psi - 870.00 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3000-2831-A1AB04-0

060G1107

Pressure transmitter, MBS 3000, 0.00 bar - 100.00 bar, 0.00 psi - 1450.00 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3000-3031-A1AB04-0

060G1109

Pressure transmitter, MBS 3000, 0.00 bar - 400.00 bar, 0.00 psi - 5800.00 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3000-3631-A1AB04-0

060G1111

Pressure transmitter, MBS 3000, 0.00 bar - 250.00 bar, 0.00 psi - 3625.00 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3000-3431-A1AB04-0

View: