Our public catalog is exclusively accessible on PowerSource, serving as the prime source for the most recent information on our products, configurators and tools.
This section is accessible only to our registered and authorized partners. If you are a partner, you can export your authorized range of products here.
To proceed, you can either visit PowerSource directly or log in with your existing credentials.
To maintain the security of your account a sign-out procedure has been initiated.Your session will expire in
You have been signed out due to in-activity the last 120 minutes.
You are at the {0} store.
Shows 23 product(s)
Electrical Motor
El Motor 1,5kW IEC90S 2p 50Hz B35 IE3
El-Motor 2,2kW IEC90L 2p 50Hz B35 IE3
El-Motor 3kW IEC100L 2p 50Hz B35 IE3
EL-Motor 4kW IEC112M 2p 50Hz B35 IE3
EL-Motor 5,5kW IEC132S1 2p 50Hz B35 IE3
EL-Motor 7,5kW IEC132S2 2p 50Hz B35 IE3
EL-Motor 1,1kW IEC90S 4p 50Hz B35 IE3
EL-Motor 1,5kW IEC90L 4p 50Hz B35 IE3
EL-Motor 3kW IEC100L2 4P 50Hz B35 IE3
EL-Motor 5,5kW IEC132S 4p 50Hz B35 IE3
View: