Our public catalog is exclusively accessible on PowerSource, serving as the prime source for the most recent information on our products, configurators and tools.
This section is accessible only to our registered and authorized partners. If you are a partner, you can export your authorized range of products here.
To proceed, you can either visit PowerSource directly or log in with your existing credentials.
To maintain the security of your account a sign-out procedure has been initiated.Your session will expire in
You have been signed out due to in-activity the last 120 minutes.
You are at the {0} store.
Shows 47 product(s)
Spare part for APP 1.5-3.5
Spider Kit Softex 38/45 98 shore red. IEC 160
Spare part for APP W HC 15-30
Spider Kit Softex 65/75 95 shore red. IEC 280
Coupling and Bell Housing
PAH 2-12,5, Motor frame Size: IEC 71, 0.63 in, 14 mm
APP 0.6-3.5, Motor frame Size: IEC 90, 0.63 in, 24 mm
APP 0.6-3.5, Motor frame Size: IEC 100, 0.63 in, 28 mm
APP W HC 15-30; APP 21-46, Motor frame Size: IEC225, 1.57 in, 60 mm
PAHT 256-308; APP W HC 15-30; APP 21-46, Motor frame Size: IEC 250, 1.57 in, 65 mm
PAHT 256-308; APP W HC 15-30; APP 21-46, Motor frame Size: IEC 280, 1.57 in, 75 mm
APP 0.6-3.5, Motor frame Size: IEC 132, 0.63 in, 38 mm
APP 5.1-10.2; PAH 50-100, Motor frame Size: IEC 132, 1.26 in, 38 mm
View: