MCD50105BT5G1X20CV2

175G5532

MCD50105BT5G1X20CV2
VLT® Soft Starter MCD 500
200-525 VAC, 105A, IP20,
Control Voltage: 110 VAC and 220 VAC

Model code: MCD50105BT5G1X20CV2

Product details

Gross weight 4.9 kg
Net weight 4.9 kg
Volume 0.028 l
EAN 5710107567102

VLT® SOFT STARTER MCD500 SERIES

Product View (Switch) GLBL Global (Standard)
Product group MCD VLT® Soft Starter MCD
MCD Series 5 500
Current Rating 0105 105A
Bypass B With Int. Bypass Contactor
Phase T Three phase
Mains Voltage 5 200-525 VAC
Enclosure G1 Frame size 1
Reserved X Reserved
IP Rating 20 IP20
Control Voltage CV2 110 VAC and 220 VAC
Typecode Part 1 MCD50105BT5G1X20CV2
Product Catalog NO_VIEW NO VIEW
Modelcode01 MCD50105BT5G1X20CV2
Calculated Gross Weight [kg] 5.8
Calculated Net Weight [kg] 4.9
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality