VLT® HVAC Drive FC 131

Shows 17 product(s)

132L9242

FC-131PK75T4E5AH3XCXXXXSXXXXAXBXCXXXXDX

Frequency Converter
FC-131PK75T4E5AH3XCXXXXSXXXXAXBXCXXXXDX
VLT® HVAC Drive FC -131
0.75KW / 1 HP, Three phase 380-480 VAC
IP54 (Not Type 12)
RFI Class A1/B, reduced length
No Brake chopper, Graphical LCP (LCP-32)
Not coated PCB, No mains option
No option, No option
No selection, No option
Frame: I2
Other options according to Model Code

Model code: FC-131PK75T4E5AH3XCXXXXSXXXXAXBXCXXXXDX

132L9243

FC-131P1K5T4E5AH3XCXXXXSXXXXAXBXCXXXXDX

Frequency Converter
FC-131P1K5T4E5AH3XCXXXXSXXXXAXBXCXXXXDX
VLT® HVAC Drive FC -131
1.5 KW / 2.0 HP, Three phase 380-480 VAC
IP54 (Not Type 12)
RFI Class A1/B, reduced length
No Brake chopper, Graphical LCP (LCP-32)
Not coated PCB, No mains option
No option, No option
No selection, No option
Frame: I2
Other options according to Model Code

Model code: FC-131P1K5T4E5AH3XCXXXXSXXXXAXBXCXXXXDX

132L9245

FC-131P2K2T4E5AH3XCXXXXSXXXXAXBXCXXXXDX

Frequency Converter
FC-131P2K2T4E5AH3XCXXXXSXXXXAXBXCXXXXDX
VLT® HVAC Drive FC -131
2.2 KW / 3.0 HP, Three phase 380-480 VAC
IP54 (Not Type 12)
RFI Class A1/B, reduced length
No Brake chopper, Graphical LCP (LCP-32)
Not coated PCB, No mains option
No option, No option
No selection, No option
Frame: I2
Other options according to Model Code

Model code: FC-131P2K2T4E5AH3XCXXXXSXXXXAXBXCXXXXDX

132L9246

FC-131P3K0T4E5AH3XCXXXXSXXXXAXBXCXXXXDX

Frequency Converter
FC-131P3K0T4E5AH3XCXXXXSXXXXAXBXCXXXXDX
VLT® HVAC Drive FC -131
3.0 KW / 4.0 HP, Three phase 380-480 VAC
IP54 (Not Type 12)
RFI Class A1/B, reduced length
No Brake chopper, Graphical LCP (LCP-32)
Not coated PCB, No mains option
No option, No option
No selection, No option
Frame: I2
Other options according to Model Code

Model code: FC-131P3K0T4E5AH3XCXXXXSXXXXAXBXCXXXXDX

132L9248

FC-131P4K0T4E5AH3XCXXXXSXXXXAXBXCXXXXDX

Frequency Converter
FC-131P4K0T4E5AH3XCXXXXSXXXXAXBXCXXXXDX
VLT® HVAC Drive FC -131
4.0 KW / 5.5 HP, Three phase 380-480 VAC
IP54 (Not Type 12)
RFI Class A1/B, reduced length
No Brake chopper, Graphical LCP (LCP-32)
Not coated PCB, No mains option
No option, No option
No selection, No option
Frame: I2
Other options according to Model Code

Model code: FC-131P4K0T4E5AH3XCXXXXSXXXXAXBXCXXXXDX

132L9249

FC-131P5K5T4E5AH3XCXXXXSXXXXAXBXCXXXXDX

Frequency Converter
FC-131P5K5T4E5AH3XCXXXXSXXXXAXBXCXXXXDX
VLT® HVAC Drive FC -131
5.5 KW / 7.5 HP, Three phase 380-480 VAC
IP54 (Not Type 12)
RFI Class A1/B, reduced length
No Brake chopper, Graphical LCP (LCP-32)
Not coated PCB, No mains option
No option, No option
No selection, No option
Frame: I3
Other options according to Model Code

Model code: FC-131P5K5T4E5AH3XCXXXXSXXXXAXBXCXXXXDX

132L9250

FC-131P7K5T4E5AH3XCXXXXSXXXXAXBXCXXXXDX

Frequency Converter
FC-131P7K5T4E5AH3XCXXXXSXXXXAXBXCXXXXDX
VLT® HVAC Drive FC -131
7.5 KW / 10 HP, Three phase 380-480 VAC
IP54 (Not Type 12)
RFI Class A1/B, reduced length
No Brake chopper, Graphical LCP (LCP-32)
Not coated PCB, No mains option
No option, No option
No selection, No option
Frame: I3
Other options according to Model Code

Model code: FC-131P7K5T4E5AH3XCXXXXSXXXXAXBXCXXXXDX

132L9251

FC-131P11KT4E5AH3XCXXXXSXXXXAXBXCXXXXDX

Frequency Converter
FC-131P11KT4E5AH3XCXXXXSXXXXAXBXCXXXXDX
VLT® HVAC Drive FC -131
11 KW / 15 HP, Three phase 380-480 VAC
IP54 (Not Type 12)
RFI Class A1/B, reduced length
No Brake chopper, Graphical LCP (LCP-32)
Not coated PCB, No mains option
No option, No option
No selection, No option
Frame: I4
Other options according to Model Code

Model code: FC-131P11KT4E5AH3XCXXXXSXXXXAXBXCXXXXDX

132L9252

FC-131P15KT4E5AH3XCXXXXSXXXXAXBXCXXXXDX

Frequency Converter
FC-131P15KT4E5AH3XCXXXXSXXXXAXBXCXXXXDX
VLT® HVAC Drive FC -131
15 KW / 20 HP, Three phase 380-480 VAC
IP54 (Not Type 12)
RFI Class A1/B, reduced length
No Brake chopper, Graphical LCP (LCP-32)
Not coated PCB, No mains option
No option, No option
No selection, No option
Frame: I4
Other options according to Model Code

Model code: FC-131P15KT4E5AH3XCXXXXSXXXXAXBXCXXXXDX

132L9253

FC-131P18KT4E5AH3XCXXXXSXXXXAXBXCXXXXDX

Frequency Converter
FC-131P18KT4E5AH3XCXXXXSXXXXAXBXCXXXXDX
VLT® HVAC Drive FC -131
18.5 KW / 25 HP, Three phase 380-480 VAC
IP54 (Not Type 12)
RFI Class A1/B, reduced length
No Brake chopper, Graphical LCP (LCP-32)
Not coated PCB, No mains option
No option, No option
No selection, No option
Frame: I4
Other options according to Model Code

Model code: FC-131P18KT4E5AH3XCXXXXSXXXXAXBXCXXXXDX

View: