FC-102P45KT4P55H3XGXXXXSXXXXAXBXCXXXXDX

131B8220

Frequency Converter
FC-102P45KT4P55H3XGXXXXSXXXXAXBXCXXXXDX

VLT® HVAC Drive FC-102
(P45K) 45 KW / 60 HP,
Three phase, 380 - 480 VAC,IP55 / Type12 Backplate
(H3) RFI Class A1/B (C1)
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: C1
No A Option, No B Option
No C1 option, No D option

Other options according to Model Code

Model code: FC-102P45KT4P55H3XGXXXXSXXXXAXBXCXXXXDX
Re-configure

Product details

Gross weight 45.49 Kilogram
Net weight 42.49 Kilogram
Volume 188.19 Liter
EAN 5702427369153

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® HVAC Drive FC-
Series 102 102
Power Rating P45K (P45K) 45 KW / 60 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure P55 IP55 / Type12 Backplate
RFI Filter H3 (H3) RFI Class A1/B (C1)
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size C1 C1
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-102P45KT4P55H3XGX
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Power 110% (NO) [KW] 45 45
Height [mm] 685,0 685,0
Width w/ no C options [mm] 308,0 308,0
Depth [mm] 311,0 311,0
Depth with Option A/B [mm] 311,0 311,0
kVA 62.4 62.4
Power Loss NO [W] 843 843
Power Loss NO [W] 843 843
Continuous Current (NO) [A] 90 90
Intermittent Current (NO) [A] 99 99
Continuous Current (NO) [A] 80 80
Intermittent Current (NO) [A] 88 88
Calculated Gross Weight [kg] 45.49
Calculated Net Weight [kg] 42.49
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-102P45KT4P55H3XGX
Modelcode02 XXXSXXXXAXBXCXXXXDX
Recommended Plant ERR01 ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality