FC-102P22KT4P55H1XGCXXXSXXXXAXBXCXXXXDX

131B9595

Frequency Converter
FC-102P22KT4P55H1XGCXXXSXXXXAXBXCXXXXDX

VLT® HVAC Drive FC-102
(P22K) 22 KW / 30 HP,
Three phase, 380 - 480 VAC,IP55 / Type12 Backplate
(H1) RFI Class A1/B (C1)
No brake chopper
Graphical Loc. Cont. Panel
Coated PCB, No Mains Option
Latest release std. SW.
Frame: B2
No A Option No B Option
No C1 option No D option

Other options according to Model Code

Model code: FC-102P22KT4P55H1XGCXXXSXXXXAXBXCXXXXDX
Re-configure

Product details

Gross weight 33.21 Kilogram
Net weight 29.65 Kilogram
Volume 105.71 Liter
EAN 5702427386594

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® HVAC Drive FC-
Series 102 102
Power Rating P22K (P22K) 22 KW / 30 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure P55 IP55 / Type12 Backplate
RFI Filter H1 (H1) RFI Class A1/B (C1)
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size B2 B2
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-102P22KT4P55H1XGC
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Power 110% (NO) [KW] 22 22
Height [mm] 664,0 664,0
Width w/ no C options [mm] 243,0 243,0
Depth [mm] 261,0 261,0
Depth with Option A/B [mm] 261,0 261,0
kVA 30.5 30.5
Power Loss NO [W] 525 525
Power Loss NO [W] 525 525
Continuous Current (NO) [A] 44 44
Intermittent Current (NO) [A] 48.4 48.4
Continuous Current (NO) [A] 40 40
Intermittent Current (NO) [A] 44 44
Calculated Gross Weight [kg] 33.21
Calculated Net Weight [kg] 29.65
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-102P22KT4P55H1XGC
Modelcode02 XXXSXXXXAXBXCXXXXDX
Recommended Plant ERR01 ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality