Show more
CAS

Shows 5 product(s)

060-315166

Pressure switch, CAS136

Regulation range [bar] Pe: 0 - 10, Differential [bar]: 0.2, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP67, Max. Working Pressure [bar]: 22

060-315266

Pressure switch, CAS137

Regulation range [bar] Pe: 6 - 18, Differential [bar]: 0.3, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP67, Max. Working Pressure [bar]: 27

060-315366

Pressure switch, CAS139

Regulation range [bar] Pe: 10 - 35, Differential [bar]: 0.6, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP67, Max. Working Pressure [bar]: 53

060-316066

Pressure switch, CAS143

Regulation range [bar] Pe: 1 - 10, Differential [bar]: 0.2 - 0.6, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP67, Max. Working Pressure [bar]: 120

060-316166

Pressure switch, CAS145

Regulation range [bar] Pe: 4 - 40, Differential [bar]: 0.8 - 2.4, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP67, Max. Working Pressure [bar]: 120

View: