Show more
MBC 5180

Shows 3 product(s)

061B128066

Differential pressure switch, MBC 5180

Reset function: Auto, Pressure connection type: G, Pressure connection type: G, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 45

061B129066

Differential pressure switch, MBC 5180

Reset function: Auto, Pressure connection type: G, Pressure connection type: G, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 45

061B129966

Differential pressure switch, MBC 5180

Reset function: Auto, Pressure connection type: G, Pressure connection type: G, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 45