Show more
MBS 33M

Shows 5 product(s)

060G3123

Pressure transmitter, MBS 33M, 0 bar - 2.5 bar, 0 psi - 36.25 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 33M-1411-H3AB08-0

060G3125

Pressure transmitter, MBS 33M, 0 bar - 6 bar, 0 psi - 87 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 33M-1811-H3AB08-0

060G3126

Pressure transmitter, MBS 33M, 0 bar - 10 bar, 0 psi - 145 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 33M-2011-H3AB08-0

060G3132

Pressure transmitter, MBS 33M, 0 bar - 160 bar, 0 psi - 2320 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 33M-3231-H3AB08-0

060G3134

Pressure transmitter, MBS 33M, 0 bar - 400 bar, 0 psi - 5800 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 33M-3631-H3AB08-0

View: