The high accuracy flush diaphragm pressure transmitter MBS 4010 is designed for use in non-uniform, high viscous or crystallizing media within industrial applications, and offers a reliable pressure measurement, even under harsh environmental conditions. The flexible pressure transmitter programme covers a 4 – 20 mA output signal, absolute or gauge (relative) versions, measuring ranges from 0 – 0.25 to 0 – 60 bar. Excellent vibration stability, robust construction, and a high degree of EMC/EMI protection equip the pressure transmitter to meet the most stringent industrial requirements.
Shows 14 product(s)
Pressure transmitter, MBS 4010, 0 bar - 0.25 bar, 0 psi - 3.63 psi
Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1, Specification key: MBS 4010-0411-A1CB11-2
Pressure transmitter, MBS 4010, 0 bar - 0.4 bar, 0 psi - 5.8 psi
Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1, Specification key: MBS 4010-0611-A1CB11-2
Pressure transmitter, MBS 4010, 0 bar - 0.6 bar, 0 psi - 8.7 psi
Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1, Specification key: MBS 4010-0811-A1CB11-2
Pressure transmitter, MBS 4010, 0 bar - 1 bar, 0 psi - 14.5 psi
Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1, Specification key: MBS 4010-1011-A1CB11-2
Pressure transmitter, MBS 4010, 0 bar - 1.6 bar, 0 psi - 23.2 psi
Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1, Specification key: MBS 4010-1211-A1CB11-2
Pressure transmitter, MBS 4010, 0 bar - 2.5 bar, 0 psi - 36.25 psi
Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1, Specification key: MBS 4010-1411-A1CB11-2
Pressure transmitter, MBS 4010, 0 bar - 4 bar, 0 psi - 58 psi
Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1, Specification key: MBS 4010-1611-A1CB11-2
Pressure transmitter, MBS 4010, 0 bar - 6 bar, 0 psi - 87 psi
Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1, Specification key: MBS 4010-1811-A1CB11-2
Pressure transmitter, MBS 4010, 0 bar - 10 bar, 0 psi - 145 psi
Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1, Specification key: MBS 4010-2011-A1CB11-2
Pressure transmitter, MBS 4010, 0 bar - 16 bar, 0 psi - 232 psi
Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1, Specification key: MBS 4010-2211-A1CB11-2