Shows 187 product(s)
Solenoid valve, EV220B, Function: NC, Flange, 2 1/2 in, 50 m³/h, NBR
Media recommendations: Water,Brine,Oil,Air, Body material: Cast iron, Operation: Servo-operated (piston), Number of ways: 2/2
Solenoid valve, EV220B, Function: NC, Flange, 3 in, 75 m³/h, NBR
Media recommendations: Water,Brine,Oil,Air, Body material: Cast iron, Operation: Servo-operated (piston), Number of ways: 2/2
Solenoid valve, EV220B, Function: NC, Flange, 2 1/2 in, 50 m³/h, EPDM
Media recommendations: Water & Brine, Approval: PZH, Body material: Cast iron, Operation: Servo-operated (piston), Number of ways: 2/2
Solenoid valve, EV220B, Function: NC, Flange, 3 in, 75 m³/h, EPDM
Media recommendations: Water & Brine, Approval: PZH, Body material: Cast iron, Operation: Servo-operated (piston), Number of ways: 2/2
Solenoid valve, EV220B, Function: NC, Flange, 4 in, 130 m³/h, EPDM
Media recommendations: Water & Brine, Approval: PZH, Body material: Cast iron, Operation: Servo-operated (piston), Number of ways: 2/2
Solenoid valve, EV210A, Function: NC, G, 1/8, 0.11 m³/h, FKM
Media recommendations: Oil,Comp.Air,Vacuum, Body material: Stainless steel, Operation: Direct-operated, Number of ways: 2/2
Solenoid valve, EV310A, Function: NC, G, 1/4, 0.04 m³/h, FKM
Media recommendations: Oil,Comp.Air,Vacuum, Body material: Brass, Operation: Direct-operated, Number of ways: 3/2
Solenoid valve, EV310A, Function: NC, G, 1/4, 0.07 m³/h, FKM
Media recommendations: Oil,Comp.Air,Vacuum, Body material: Brass, Operation: Direct-operated, Number of ways: 3/2
Solenoid valve, EV310A, Function: NC, G, 1/4, 0.07 m³/h, FKM
Media recommendations: Oil,Comp.Air,Vacuum, Body material: Brass, Operation: Direct-operated, Number of ways: 3/2
Solenoid valve, EV210B, Function: NC, G, 1/8, 0.08 m³/h, NBR
Media recommendations: Water,Brine,Oil,Air, Approval: DNVGL-CG-0339; GL, Body material: Brass, Operation: Direct-operated, Number of ways: 2/2