The EBI4 HP unit series is specially designed for applications where High Power ignition is required. EBI4 HPM is a 2-pole version with secondary midpoint grounded. EBI HP1P is a 1-pole version for ignition between one electrode and frame. The units are characterized by a very powerful spark, capable of igniting large capacity oil and gas burners. They may also be used in applications where high ignition performance and reliability are required.
Shows 1 product(s)
Ignition Units, EBI4 HPM, Secondary peak voltage [kV]: 2 x 7.5, Supply voltage [V] AC: 187 - 255, 90 VA, Housing: Special
EBI4 HPM SPECIAL HOUSING IGNITION UNIT 230 V