Pressure operated water valves types WVFX and WVS are used for regulating the flow of water in refrigeration plants with water-cooled condensers. The pressure operated water valves give modulating regulation of the condensing pressure within defined limits during operation. When the refrigeration plant is stopped, the cooling water flow is shut off automatically. Pressure operated water valves can be used with flammable refrigerants. Double sealing between the refrigerant and the water line ensures that in case the bellows damage and the refrigerant leak, it cannot enter into the water. This severely limits the safety implications. It means that the valve can be used together with a double walled heat exchanger and water circuit in such a system does not need to be considered as a part of the installation for flammable refrigerants (EN378-1:2008, clause 4.4.2.2).
Shows 19 product(s)
Pressure operated water valve, WVFX 32, 4 bar - 17 bar, 11 m³/h
Connection type: G, Connection size [in]: 1 1/4, Kv value [m³/h]: 11, Opening configuration: Opens on rising cond. pressure, Control pressure range [bar]: 4 - 17, Connection size (refrigerant): 1/4 in - 6 mm, Connection type (refrigerant): SAE flare
Pressure operated water valve, WVFX 40, 4 bar - 17 bar, 11 m³/h
Connection type: G, Connection size [in]: 1 1/2, Kv value [m³/h]: 11, Opening configuration: Opens on rising cond. pressure, Control pressure range [bar]: 4 - 17, Connection size (refrigerant): 1/4 in - 6 mm, Connection type (refrigerant): SAE flare
Pressure operated water valve, WVFX 10, 3.5 bar - 16 bar, 1.4 m³/h
Connection type: G, Connection size [in]: 3/8, Kv value [m³/h]: 1.4, Opening configuration: Opens on rising cond. pressure, Control pressure range [bar]: 3.5 - 16, Connection size (refrigerant): 1/4 in - 6 mm, Connection type (refrigerant): SAE flare
Pressure operated water valve, WVFX 10, 4 bar - 23 bar, 1.4 m³/h
Connection type: G, Connection size [in]: 3/8, Kv value [m³/h]: 1.4, Opening configuration: Opens on rising cond. pressure, Control pressure range [bar]: 4 - 23, Connection size (refrigerant): 1/4 in - 6 mm, Connection type (refrigerant): SAE flare
Pressure operated water valve, WVFX 15, 3.5 bar - 16 bar, 1.9 m³/h
Connection type: G, Connection size [in]: 1/2, Kv value [m³/h]: 1.9, Opening configuration: Opens on rising cond. pressure, Control pressure range [bar]: 3.5 - 16, Connection size (refrigerant): 1/4 in - 6 mm, Connection type (refrigerant): SAE flare
Pressure operated water valve, WVFX 15, 4 bar - 23 bar, 1.9 m³/h
Connection type: G, Connection size [in]: 1/2, Kv value [m³/h]: 1.9, Opening configuration: Opens on rising cond. pressure, Control pressure range [bar]: 4 - 23, Connection size (refrigerant): 1/4 in - 6 mm, Connection type (refrigerant): SAE flare
Pressure operated water valve, WVFX 15, 4 bar - 23 bar, 1.9 m³/h
Connection type: G, Connection size [in]: 1/2, Kv value [m³/h]: 1.9, Opening configuration: Opens on rising cond. pressure, Control pressure range [bar]: 4 - 23, Connection size (refrigerant): 1/4 in - 6 mm, Connection type (refrigerant): SAE flare
Pressure operated water valve, WVFX 20, 3.5 bar - 16 bar, 3.4 m³/h
Connection type: G, Connection size [in]: 3/4, Kv value [m³/h]: 3.4, Opening configuration: Opens on rising cond. pressure, Control pressure range [bar]: 3.5 - 16, Connection size (refrigerant): 1/4 in - 6 mm, Connection type (refrigerant): SAE flare
Pressure operated water valve, WVFX 20, 4 bar - 23 bar, 3.4 m³/h
Connection type: G, Connection size [in]: 3/4, Kv value [m³/h]: 3.4, Opening configuration: Opens on rising cond. pressure, Control pressure range [bar]: 4 - 23, Connection size (refrigerant): 1/4 in - 6 mm, Connection type (refrigerant): SAE flare
Pressure operated water valve, WVFX 20, 15 bar - 29 bar, 3.4 m³/h
Connection type: G, Connection size [in]: 3/4, Kv value [m³/h]: 3.4, Opening configuration: Opens on rising cond. pressure, Control pressure range [bar]: 15 - 29, Connection size (refrigerant): 1/4 in - 6 mm, Connection type (refrigerant): SAE flare