Diaphragm shut-off valves

Shows 10 product(s)

009G0101

Shut-off diaphragm valve, BML 6

Inlet connection type: Flare, Outlet connection type: Flare, Inlet size [in]: 1/4 in, Outlet size [in]: 1/4 in

009G0105

Shut-off diaphragm valve, BMT 6

Inlet connection type: Flare, Outlet connection type: Flare, Inlet size [in]: 1/4 in, Outlet size [in]: 1/4 in

009G0122

Shut-off diaphragm valve, BML 10s

Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Inlet size [in]: 3/8 in, Outlet size [in]: 3/8 in

009G0127

Shut-off diaphragm valve, BML 10

Inlet connection type: Flare, Outlet connection type: Flare, Inlet size [in]: 3/8 in, Outlet size [in]: 3/8 in

009G0141

Shut-off diaphragm valve, BML 12

Inlet connection type: Flare, Outlet connection type: Flare, Inlet size [in]: 1/2 in, Outlet size [in]: 1/2 in

009G0168

Shut-off diaphragm valve, BML 15

Inlet connection type: Flare, Outlet connection type: Flare, Inlet size [in]: 5/8 in, Outlet size [in]: 5/8 in

009G0202

Shut-off diaphragm valve, BML 6s

Inlet connection type: Solder extended ends, ODF, Outlet connection type: Solder extended ends, ODF, Inlet size [in]: 1/4 in, Outlet size [in]: 1/4 in

009G0222

Shut-off diaphragm valve, BML 10s

Inlet connection type: Solder extended ends, ODF, Outlet connection type: Solder extended ends, ODF, Inlet size [in]: 3/8 in, Outlet size [in]: 3/8 in

009G0242

Shut-off diaphragm valve, BML 12s

Inlet connection type: Solder extended ends, ODF, Outlet connection type: Solder extended ends, ODF, Inlet size [in]: 1/2 in, Outlet size [in]: 1/2 in

009G0262

Shut-off diaphragm valve, BML 15s

Inlet connection type: Solder extended ends, ODF, Outlet connection type: Solder extended ends, ODF, Inlet size [mm]: 16, Outlet size [mm]: 16.00, Inlet size [in]: 5/8 in, Outlet size [in]: 5/8 in

View: