Reliable, safe, and green: Danfoss ICV Flexline™ ensures optimal performance for today and future refrigerants. Danfoss ICV Flexline™ is a versatile solution with ICS pilot control, ICM motor control, and ICLX 2-step solenoid valve. Sharing a common valve body enhances flexibility, allowing tailored configurations. Engineered for a 52-bar (754 psi) working pressure, these valves excel with CO₂ and future high-pressure refrigerants, promising efficiency and minimizing downtime. The modular design simplifies construction, ensuring energy savings and adaptability to evolving industry needs. Trust ICV Flexline™ for a dependable, sustainable refrigeration solution.
Shows 41 product(s)
Multifunction valve body, ICV 20, Butt weld, 20 mm
Connection type: Butt weld, Connection size [mm]: 20, Used for product: ICM 20
Multifunction valve body, ICV 20, Socket weld, 20 mm
Connection type: Socket weld, Connection size [mm]: 20, Used for product: ICM 20
Multifunction valve body, ICV 20, Butt weld, 25 mm
Connection type: Butt weld, Connection size [mm]: 25, Used for product: ICM 20
Multifunction valve body, ICV 25 PM, Flange
Connection type: Flange, Used for product: ICS 25; ICM 25
Multifunction valve body, ICV 25, Butt weld, 25 mm
Connection type: Butt weld, Connection size [mm]: 25, Used for product: ICS 25; ICM 25
Multifunction valve body, ICV 25, Butt weld, 25 mm
Connection type: Butt weld, Connection size [mm]: 25, Used for product: ICS 25; ICM 25
Multifunction valve body, ICV 25, Socket weld, 25 mm
Connection type: Socket weld, Connection size [mm]: 25, Used for product: ICS 25; ICM 25
Multifunction valve body, ICV 25, Soldering, 22 mm
Connection type: Soldering, Connection size [mm]: 22, Used for product: ICS 25; ICM 25
Multifunction valve body, ICV 25, Soldering, 28 mm
Connection type: Soldering, Connection size [mm]: 28, Used for product: ICS 25; ICM 25
Multifunction valve body, ICV 25, Butt weld, 32 mm
Connection type: Butt weld, Connection size [mm]: 32, Used for product: ICS 25; ICM 25