The range of Electric expansion valves are based on many years of experience. ETS 6 secure reliability and provide a precise solutions for expansion and flow control in a wide range of refrigeration and air conditioning systems. Compact and lightweight. The current range is available with a wide capacity range, and can be used with all common fluorinated refrigerants. Bi-flow operation is also possible for heat pump systems. The valve operation is by means of a uni-polar motor, which can be controlled by a number of controllers from Danfoss or third party vendors. With an EKE 1V and EIM 336 (current drivers) and an AKS sensor, an accuracy better than ± 0.5 K can be obtained.
Shows 13 product(s)
Electric expansion valve, ETS 6 - 10
Connection type: Solder, ODF, Inlet size [mm]: 7.94, Outlet size [mm]: 7.94
Electric expansion valve, ETS 6 - 14
Connection type: Solder, ODF, Inlet size [mm]: 7.94, Outlet size [mm]: 7.94
Electric expansion valve, ETS 6 - 18
Connection type: Solder, ODF, Inlet size [mm]: 6.35, Outlet size [mm]: 6.35
Electric expansion valve, ETS 6 - 18
Connection type: Solder, ODF, Inlet size [mm]: 6.35, Outlet size [mm]: 6.35
Electric expansion valve, ETS 6 - 25
Connection type: Solder, ODF, Inlet size [mm]: 7.94, Outlet size [mm]: 7.94
Electric expansion valve, ETS 6 - 32
Connection type: Solder, ODF, Inlet size [mm]: 7.94, Outlet size [mm]: 7.94
Electric expansion valve, ETS 6 - 40
Connection type: Solder, ODF, Inlet size [mm]: 7.94, Outlet size [mm]: 7.94
Electric expansion valve, ETS 6 - 08
Connection type: Solder, ODF, Inlet size [mm]: 6.35, Outlet size [mm]: 6.35
Elec. expansion valve coil, ETS 6
Used for product: ETS 6, Electrical connector: JST XHP-6, Cable length [m]: 0.7
Elec. expansion valve coil, ETS 6
Used for product: ETS 6, Electrical connector: JST XHP-5, Cable length [m]: 0.7