ICMTS and ICAD 600A-TS

Shows 5 product(s)

027H1084

Motor operated valve, ICMTS 20 A33, Steel

Outlet connection size [mm]: 25, Inlet connection size [mm]: 25, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 0.2, Max. Working Pressure [bar]: 140

027H1085

Motor operated valve, ICMTS 20A, Steel

Outlet connection size [mm]: 25, Inlet connection size [mm]: 25, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 0.6, Max. Working Pressure [bar]: 140

027H1086

Motor operated valve, ICMTS 20B, Steel

Outlet connection size [mm]: 25, Inlet connection size [mm]: 25, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 2.4, Max. Working Pressure [bar]: 140

027H1087

Motor operated valve, ICMTS 20C, Steel

Outlet connection size [mm]: 25, Inlet connection size [mm]: 25, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 4.6, Max. Working Pressure [bar]: 140

027H1093

Motor operated valve, ICMTS 20B66, Steel

Outlet connection size [mm]: 25, Inlet connection size [mm]: 25, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 1.6, Max. Working Pressure [bar]: 140

View: