Pilot valves are intended for mechanical control of a main valve and are ready for direct installation in the top cover of the main valve. Small capacities can be controlled by the pilot valve directly without a main valve when installed in the matching CVH housing. The extensive range of Danfoss pilot valves include:• Constant-pressure pilot valve, type CVP• Differential-pressure pilot valve, type CVPP• Pressure-operated pilot valve with reference pressure connection, type CVC• Electronically operated constant-pressure pilot valve, type CVE• Solenoid pilot valve, type EVM (NC)• Solenoid pilot valve, type EVM (NO)• Housing, type CVH for pilot valves, for mounting in external pilot lines
Shows 14 product(s)
Pilot valve, CVP-L, Constant-pressure pilot valve
Pressure range [bar] Pe: -0.66 - 7, Kv value [m³/h]: 0.4, Max. Working Pressure [bar]: 52, Temperature range [°C]: -60 - 120
Pilot valve, CVP-M, Constant-pressure pilot valve
Pressure range [bar] Pe: 4 - 28, Kv value [m³/h]: 0.4, Max. Working Pressure [bar]: 65, Temperature range [°C]: -60 - 120
Pilot valve, CVP-H, Constant-pressure pilot valve
Pressure range [bar] Pe: 25 - 52, Kv value [m³/h]: 0.4, Max. Working Pressure [bar]: 65, Temperature range [°C]: -60 - 120
Pilot valve, CVPP-L, Diff.-pressure pilot valve
Pressure range [bar] Pe: -0.66 - 7, Kv value [m³/h]: 0.4, Max. Working Pressure [bar]: 65, Temperature range [°C]: -60 - 120
Pilot valve, CVPP-M, Diff.-pressure pilot valve
Pressure range [bar] Pe: 4 - 28, Kv value [m³/h]: 0.4, Max. Working Pressure [bar]: 65, Temperature range [°C]: -60 - 120
Pilot valve, CVC-L, Pressure-operated pilot valve
Pressure range [bar] Pe: -0.66 - 7, Kv value [m³/h]: 0.2, Max. Working Pressure [bar]: 52, Temperature range [°C]: -60 - 120
Pilot valve, CVC-M, Pressure-operated pilot valve
Pressure range [bar] Pe: 4 - 28, Kv value [m³/h]: 0.2, Max. Working Pressure [bar]: 65, Temperature range [°C]: -60 - 120
Pilot valve, CVE-L, Constant-pressure pilot valve
Pressure range [bar] Pe: -0.66 - 8, Kv value [m³/h]: 0.4, Max. Working Pressure [bar]: 52, Temperature range [°C]: -60 - 120