The H30 are condensers optimized for R410A in high efficiency residential heat pumps and semi plug-in systems with capacities between 2-25 kW. The H30-C is the ideal choice in heat pump designs where space is limited, and high efficiency is required. The H30-CW is the ideal solution for semi plugin systems where extrimly low hold up volume is required. The H30 family are designed to work efficiently with close temperature approaches to meet emands for higher COPs systems . The low hold-up volume reduces the refrigerant charge and offers valuable savings.
Shows 4 product(s)
Micro Plate heat exchanger, MPHE H30-C, Number of plates: 16
Max. Working Pressure [bar]: 30, Heat pump, Function: Condenser, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE H30-C, Number of plates: 26
Max. Working Pressure [bar]: 30, Heat pump, Function: Condenser, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE H30-C, Number of plates: 42
Max. Working Pressure [bar]: 30, Heat pump, Function: Condenser, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE H30-C, Number of plates: 56
Max. Working Pressure [bar]: 30, Heat pump, Function: Condenser, Brazing material: Copper brazing