Solenoid coil, BI110C, Cable, Supply voltage [V] AC: 110, Multi pack

018Z8593

Electrical connection: Cable, Supply voltage [V] AC: 110, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP67

Product details

Gross weight 1.147 Kilogram
Net weight 1.066 Kilogram
Volume 2.003 Liter
EAN 5702424618520

 

Actuator size 13.5 mm
Ambient temperature range [°C] [max] 40 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 104 °F
Ambient temperature range [°F] [min] -40 °F
Cable length [in] 196 in
Cable length [m] 5 m
China RoHS compliance Out of scope
Coil connection Cable
Coil fastening Finger screw
Coil winding insulation class Class H to IEC 85
Colour Black
Conductor area [mm2] 3 x 0.75 mm2
Contain batteries No
Duty rating Continuous
Earth connection Ext. Terminal
Green/yellow wire
Electrical conn. comments Earth conn. wiring > 4 mm2
Electrical connection Cable
Electrical connector 3 core cable
Enclosure rating IP IP67
Enclosure rating Nema (~) 6
EU RoHS compliance Yes
EU RoHS exemption clause No
EX Sales text -40C<ta<+40C
DEMKO 01 ATEX127938X
Ex mb IIC T4 Gb
IECEx ULD 21.0024X
UL 21 ATEX 2606X
UL21UKEX2374X
Frequency [Hz] 50/60 Hz
Packing format Multi pack
Parts included IP67 seal kit
Parts Program name AKV10P/PS
AKV15
AKV20
AKVA
EV210B 1,5 - 25
EV210BW 1,5 - 25
EV220B 6 - 100
EV220BW 15 -50
EV221BW 6 - 22
EV222B 15 - 50
EV250B 6 - 22
EV250BW 6 - 22
EV251B 10 - 22
EVM
EVM NO and NC
EVR NC 2 - 40
EVR NO 3 - 40
EVRA(T) 3 - 40
EVRB
EVRF
EVRP
EVRS(T) 3 - 20
ICF 15-65
VDH 2 - 120
VDHT xx
VPH 15
Power consumption [W] 50Hz 10 W
Power consumption [W] 60Hz 10 W
Product accessories Solenoid coil accessories
Product group Solenoid valves
Product Name Description Solenoid coil
Quantity per packing format 10 pc
REACH Candidate List substances No
Rel. Humidity [% RH] [max] 97 %
Rel. Humidity [% RH] [min] 0 %
Serviceable No
Supply voltage 50Hz Max [V] 110 V
Supply voltage 60Hz Max [V] 110 V
Supply voltage [V] AC 110 V
Type BI110C
Type designation BI110C

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality