UnoFloor Basic
088X3105
This product is not available in this store. Please contact your local Customer Service Center.
Stainless steel manifold, 5 loops, ICON Wiring center, in white aluzinc steel cabinet, left version
Stainless steel manifold, 5 loops, ICON Wiring center, in white aluzinc steel cabinet, left version
Gross weight | 17.3 Kilogram |
Net weight | 16.5 Kilogram |
Volume | 68.952 Liter |
EAN | 5702425243776 |
Gross weight | 17.3 Kilogram |
Net weight | 16.5 Kilogram |
Volume | 68.952 Liter |
EAN | 5702425243776 |
Actuator | 230V |
Application type | UnoFloor |
Approval | CE |
Cabinet | Aluzink steelplate, white powder coated |
CE evaluated | Yes |
Control | ICON Wiring center |
Description | Stainless steel manifold, 5 loops, ICON Wiring center, in white aluzinc steel cabinet, left version |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Floor heating manifold type | Stainless steel with flow meter and manual air vent |
In scope of WEEE | Yes |
Meetering | Prepared for energy meter |
Number of connections | 2 |
Number of heating manifold connections [loops] [Max] | 5 |
Pressure nominal primary [bar] | 6 bar |
Product group | UnoFloors |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Supply temperature construction [˚C] | 60 °C |
Supply voltage [V] | 230V Hz 50 |
Type | UnoFloor Basic |
UL evaluated | Out of scope |
Version | Left |
Actuator | 230V |
Application type | UnoFloor |
Approval | CE |
Cabinet | Aluzink steelplate, white powder coated |
CE evaluated | Yes |
Control | ICON Wiring center |
Description | Stainless steel manifold, 5 loops, ICON Wiring center, in white aluzinc steel cabinet, left version |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Floor heating manifold type | Stainless steel with flow meter and manual air vent |
In scope of WEEE | Yes |
Meetering | Prepared for energy meter |
Number of connections | 2 |
Number of heating manifold connections [loops] [Max] | 5 |
Pressure nominal primary [bar] | 6 bar |
Product group | UnoFloors |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Supply temperature construction [˚C] | 60 °C |
Supply voltage [V] | 230V Hz 50 |
Type | UnoFloor Basic |
UL evaluated | Out of scope |
Version | Left |