Display, RDI 107A

080G3246

RDI 107A BLUE LED, CFF, BUZ

Detalles del producto

Gross weight 0.086 Kilogram
Net weight 0.079 Kilogram
Volume 0.383 Liter
EAN 5702428470681

 

Analog inputs (AI) [pc] 2 pc
Application area Comm. fridges/freezers
Approval CE
CQC
EAC
ENEC
LLC CDC TYSK
NSF
cURus
CE evaluated Yes
China RoHS compliance Yes
Contain batteries No
Controller type Commercial Refrigeration
Digital inputs (DI) [pc] 1 pc
Digital outputs (DO) [pc] 1 pc
Display colour Blue
Division 25
EEE category 5 small equipment (any external dimension < 50 cm)
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 7(c)-I
7(a)
In scope of WEEE Yes
Packing format Industrial pack
PFAS content [Yes/No] No
Product group Temperature controllers
Product Name Description Display
Quantity per packing format 54 pc
REACH Candidate List substances Lead titanium zirconium oxide (CAS no. 12626-81-2)
SCIP dossier no. b3e6142d-9418-4c9b-88c3-08b6cc17bfa0
SCIP dossier product name RDI 107A
Supply voltage [V] DC 12 V
Type RDI 107A
UL evaluated Yes

Accesorios

Repuestos

Reemplazo

Reemplazo

Reemplazo

Servicios

Software

Software and firmware to extend functionality