VGF, PN 25, DN 50, 25 m³/h, Flansch

065B0785

VGF PN25 50/25 2-wege Flansch Vorlauf

Product details

Gross weight 11.581 Kilogram
Net weight 11.555 Kilogram
Volume 14.823 Liter
EAN 5702421543672

 

Application District Heating
Cavitation factor 0.6
China RoHS compliance Out of scope
Connection size 50
Connection standard EN 1092-2
Connection types Flange
Contain batteries No
Description VGF PN25 50/25 2-way flange flow
Diameter [mm] 50 mm
Differential pressure range [bar] [Max] 16 bar
EU RoHS compliance Out of scope
Flow characteristic Approx. linear
Function Control valve
Kvs values [m³/h] 25 m³/h
Leakage through port max. [% Kvs] 0.05
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 150 °C
Media temperature [°C] [Min] 2 °C
Medium alternative Glycolic water up to 30%
Mounting version Free
Number of ports 2
Permissible media District heating/cooling circulation water
PN alternative VSP 16
Pressure class PN 25
Pressure nominal [bar] 25 bar
Pressure relieve system Piston
Product group Motorized control valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Spindle position Normally open
Stroke [mm] 10 mm
Type VGF
Valve body material Ductile cast iron EN-GJS-400-18-LT (GGG 40.3)
Valve cone material DZR brass CuZn36Pb2AS (CW 602N)
Valve seat material Stainless steel, mat. No. 1.4571
Valve size DN 50

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality