Solenoid coil, BR024DS, DIN Spade, Multi pack
018F4721
This product is not available in this store. Please contact your local Customer Service Center.
Electrical connection: DIN Spade, Enclosure rating IP: IP00
Electrical connection: DIN Spade, Enclosure rating IP: IP00
Gross weight | 0.288 Kilogram |
Net weight | 0.249 Kilogram |
Volume | 0.271 Liter |
EAN | 5715162268896 |
Gross weight | 0.288 Kilogram |
Net weight | 0.249 Kilogram |
Volume | 0.271 Liter |
EAN | 5715162268896 |
Actuator size | 13.5 mm |
Ambient temperature range [°C] [max] | 50 °C |
Ambient temperature range [°C] [min] | -25 °C |
Ambient temperature range [°F] [max] | 122 °F |
Ambient temperature range [°F] [min] | -13 °F |
Approval | DNV∙GL |
China RoHS compliance | Out of scope |
Coil connection | DIN Spade |
Coil design standard | VDE 0580 |
Coil fastening | Clip-on |
Coil winding insulation class | Class H to IEC 85 |
Colour | Black |
Compliance | EN 60730-1 |
Contain batteries | No |
Duty rating | Continuous |
Electrical connection | DIN Spade |
Electrical connection size | 6.3 mm x 0.8 mm |
Electrical connection standard | EN175301-803 |
Electrical connector | 3 x spades |
Enclosure rating IP | IP00 |
EU RoHS compliance | Out of scope |
Packing format | Multi pack |
Power consumption [W] DC | 16 W |
Product accessories | Solenoid coil accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid coil |
Quantity per packing format | 50 pc |
REACH Candidate List substances | No |
Rel. Humidity [% RH] [max] | 97 % |
Rel. Humidity [% RH] [min] | 0 % |
Rel. Humidity conditions | Non-condensation |
Spare part number | 018F4721 |
Supply voltage [V] DC | 24 V |
Supply voltage [V] DC | 24 V |
Type | BR024DS |
Type designation | BR024DS |
UK RoHS compliance | Out of scope |
Actuator size | 13.5 mm |
Ambient temperature range [°C] [max] | 50 °C |
Ambient temperature range [°C] [min] | -25 °C |
Ambient temperature range [°F] [max] | 122 °F |
Ambient temperature range [°F] [min] | -13 °F |
Approval | DNV∙GL |
China RoHS compliance | Out of scope |
Coil connection | DIN Spade |
Coil design standard | VDE 0580 |
Coil fastening | Clip-on |
Coil winding insulation class | Class H to IEC 85 |
Colour | Black |
Compliance | EN 60730-1 |
Contain batteries | No |
Duty rating | Continuous |
Electrical connection | DIN Spade |
Electrical connection size | 6.3 mm x 0.8 mm |
Electrical connection standard | EN175301-803 |
Electrical connector | 3 x spades |
Enclosure rating IP | IP00 |
EU RoHS compliance | Out of scope |
Packing format | Multi pack |
Power consumption [W] DC | 16 W |
Product accessories | Solenoid coil accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid coil |
Quantity per packing format | 50 pc |
REACH Candidate List substances | No |
Rel. Humidity [% RH] [max] | 97 % |
Rel. Humidity [% RH] [min] | 0 % |
Rel. Humidity conditions | Non-condensation |
Spare part number | 018F4721 |
Supply voltage [V] DC | 24 V |
Supply voltage [V] DC | 24 V |
Type | BR024DS |
Type designation | BR024DS |
UK RoHS compliance | Out of scope |