VM 2, PN 25, DN 15, 1 m³/h, G 3/4 A

065B2013

This product is not available in this store. Please contact your local Customer Service Center.

VM 2 PN25 15/1 2-way seated ext. thr

Product details

毛重 0.915 Kilogram
净重 0.837 Kilogram
容积 1.152 Liter
EAN 5702421508886

 

Application District Heating
Application alternative VSP Heating
Cavitation factor 0.5
Cavitation factor 100% 0.34
Cavitation factor 25% 0.58
Cavitation factor 50% 0.52
Cavitation factor 75% 0.5
China RoHS compliance Out of scope
Connection types External Thread
Contain batteries No
Control ratio 50:1
Description VM 2 PN25 15/1 2-way seated ext. thr
Differential pressure range [bar] [Max] 16 bar
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow characteristic Split
Kv 值 [m³/h] 1 m³/h
Leakage through port max. [% Kvs] 0.05
PN alternative VSP 16
Pressure class PN 25
Product group Motorized control valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. e1802f51-bcdf-4ab7-950f-3856daa07f75
SCIP dossier product name VM2 (2)
Spindle position Normally open
Stroke [mm] 5 mm
Stuffing box sealing material EPDM
Type VM 2
Valve cone material Stainless steel
Valve seat material Stainless steel
Valve size DN 15
介质 pH 值 [最低] 7
介质 pH 值 [最高] 10
介质温度 [°C] [最低] 2 °C
介质温度 [°C] [最高] 150 °C
允许介质 District heating/cooling circulation water
公称压力 [bar] 25 bar
接口尺寸 G 3/4 A
接口数量 2
替换介质 浓度不超过30% 的乙二醇溶液
直径 [mm] 15 mm
阀体材质 红铜,材料编号 2.1096.1(RG5)
阀杆材质 不锈钢

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality