Compresores BOCK subcríticos HG CO2 LT

Zobrazit více
Compresores BOCK subcríticos HG CO2 LT

Shows 51 product(s)

097C0220

BOCK, HGX12e/20-4 S CO2 LT, Semi-hermetic CO2 subcritical

Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E85, Anti-vibration pads: Yes, Legacy BOCK ID: 16438

097C4655

BOCK, HGX24e/55-4 S CO2 LT, Semi-hermetic CO2 subcritical

Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E85, Anti-vibration pads: No, Legacy BOCK ID: 16332

097C4656

BOCK, HGX24e/55-4 S CO2 LT, Semi-hermetic CO2 subcritical

Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E85, Anti-vibration pads: No, Legacy BOCK ID: 16332

097C4657

BOCK, HGX24e/55-4 S CO2 LT, Semi-hermetic CO2 subcritical

Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E85, Anti-vibration pads: Yes, Legacy BOCK ID: 16332

097C4658

BOCK, HGX24e/55-4 S CO2 LT, Semi-hermetic CO2 subcritical

Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E85, Anti-vibration pads: Yes, Legacy BOCK ID: 16332

097C4659

BOCK, HGX24e/55-4 ML CO2 LT, Semi-hermetic CO2 subcritical

Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E85, Anti-vibration pads: No, Legacy BOCK ID: 16333

097C4660

BOCK, HGX24e/70-4 S CO2 LT, Semi-hermetic CO2 subcritical

Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E85, Anti-vibration pads: No, Legacy BOCK ID: 16334

097C4661

BOCK, HGX24e/70-4 ML CO2 LT, Semi-hermetic CO2 subcritical

Refrigerants: R744, Compressor power supply [V]: 190-210V D / 335-365V Y -3- 60Hz, Oil type: BOCKlub E85, Anti-vibration pads: No, Legacy BOCK ID: 16335

097C4662

BOCK, HGX24e/90-4 S CO2 LT, Semi-hermetic CO2 subcritical

Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E85, Anti-vibration pads: No, Legacy BOCK ID: 16336

097C4663

BOCK, HGX24e/90-4 S CO2 LT, Semi-hermetic CO2 subcritical

Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E85, Anti-vibration pads: Yes, Legacy BOCK ID: 16336

Zobrazit: