Liquid level switch, AKS 38, NPT, 3/4 in

148H3207

This product is not available in this store. Please contact your local Customer Service Center.

Connection type: NPT, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 28

There is a newer improved version of this product that Danfoss recommends that you investigate.
Replacement

Product details

Gross weight 10.965 Kilogram
Net weight 10.038 Kilogram
Volume 25.069 Liter
EAN 5702428242189

 

Approval CMIM
EAC
LLC CDC TYSK
China RoHS compliance Out of scope
Connection Internal/External Internal
Connection size [in] 3/4 in
Connection standard ANSI/ASME B1.20.1
Connection type NPT
Contain batteries No
Electrical connection size Pg 11
Electrical connection standard DIN 43650
Enclosure rating IP IP65
EU RoHS compliance Out of scope
Fluid Group 1
2
Max. Working Pressure [bar] 28 bar
Max. Working Pressure [psig] 406 psig
Packing format Single pack
PED category I
Product accessories Liq. level switch accessories
Product description Float Switch
Product group Switches and thermostats
Product Name Description Liquid level switch
Quantity per packing format 1 pc
REACH Candidate List substances No
Refrigerants R134a
R22
R401A
R402A
R404A
R407A
R407B
R407C
R407F
R409A
R410A
R421A
R502
R717
R507A
Serviceable Liq. level switch spare parts
Temperature range [°C] [max] 65 °C
Temperature range [°C] [min] -50 °C
Temperature range [°F] [max] 149 °F
Temperature range [°F] [min] -58 °F
Type AKS 38

Accessoires

Pièces de rechange

Replacement

Remplacement

Remplacement

Services

Logiciel

Software and firmware to extend functionality