FH Pipes, Fittings, Screw coupling, 3/4, 20 mm, 20 mm, 0 mm

088X0026

Screw coupling 3/4" x 20 x 2.25 mm

Product details

Gross weight 0.204 Kilogram
Net weight 0.204 Kilogram
Volume 0.159 Liter
EAN 5702425245268

 

Connection diameter side 1 [mm] 20 mm
Connection diameter side 2 [mm] 20 mm
Connection diameter side 3 [mm] 0 mm
Connection size 3/4
Connection types Screw coupling
Description Screw coupling 3/4" x 20 x 2.25 mm
Flow temperature [°C] [Max] 95 °C
Material Brass / Stainless Steel
Product group FH Pipes
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. be151eaf-857d-4d11-9f90-33cf7c736e53
SCIP dossier product name Screw coupling
Type Fittings
Usage Floor heating pipes
Working pressure [bar] [Max] 10 bar
Working Temperature [°C] [Max] 70 °C

Dodatki

Rezervni deli

Replacement

Replacement

Nadomestni deli

Services

Programska oprema

Software and firmware to extend functionality