Temperature sensor, ETN, 2 m

077F8765

Function: Cabinet sensor, Cable length [in]: 78.74

Product details

Gross weight 0.058 Kilogram
Net weight 0.057 Kilogram
Volume 0.196 Liter
EAN 5702428434744

 

Cable length [in] 78.74 in
Cable length [m] 2 m
China RoHS compliance Out of scope
EU RoHS compliance Yes
Function Cabinet sensor
Number of terminals [pcs] 3 pc
Packing format Industrial pack
Product group Sensors
Product Name Description Temperature sensor
Quantity per packing format 120 pc
REACH Candidate List substances No
Terminals connector RAST2.5 Edge connector
Type ETN
Used for product ERC
ETC

Accesorios

Repuestos

Reemplazo

Reemplazo

Reemplazo

Servicios

Software

Software and firmware to extend functionality