Hot gas bypass regulator, TUH

068U3747

Inlet size [mm]: 10, Inlet connection type: Solder, ODF, Outlet size [mm]: 12.00, Outlet connection type: Solder, ODF, Temperature range [°C]: -1 - 12, Orifice capacities [kW]: 4.5, Pressure equalization: Internally equalized

Product details

Gross weight 0.16 Kilogram
Net weight 0.143 Kilogram
Volume 0.402 Liter
EAN 5702428939621

 

Body material Stainless steel
Capillary tube length [in] 31 in
Capillary tube length [mm] 800 mm
China RoHS compliance Yes exceed limitations
Connection material Bi-metal: Steel/copper
Contain batteries No
Direction Angleway
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(c)
Flow direction Single-flow
Flow direction indicator Laser engraved 1-way arrow
Fluid Group 2
Identical product 068U2951
Inlet connection type Solder, ODF
Inlet size [mm] 10 mm
Max. Working Pressure [bar] 34 bar
Max. Working Pressure [psig] 500 psig
Orifice capacities [kW] 4.5 kW
Orifice capacities [TR] 1.3 TR
Orifice size 9
Outlet connection type Solder, ODF
Outlet size [mm] 12 mm
Packing format Multi pack
Parts included Bulb strap
PED category Art. 4, par. 3
Pressure equalization Internally equalized
Product accessories TXV accessories
Product group Press. and temp. regul. valves
Product Name Description Hot gas bypass regulator
Quantity per packing format 24 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R404A/R507A
SCIP dossier no. 07795324-de66-41b2-9761-afe6640e393c
SCIP dossier product name TU/TC - Thermostatic expansion valve
Seal No
Serviceable No
Static Superheat (SS) [°C] 2 °C
Static Superheat (SS) [°F] 3.6 °F
Superheat setting Adjustable
Temperature range [°C] [max] 12 °C
Temperature range [°C] [min] -1 °C
Temperature range [°F] [max] 54 °F
Temperature range [°F] [min] 30 °F
Type TUH
UA address UA_2L.png

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality