VF 3 PN16 150/320 3-way seated flange

065B3150

VF 3 PN16 150/320 3-way seated flange

Product details

Gross weight 90.5 Kilogram
Net weight 90.5 Kilogram
Volume 196.08 Liter
EAN 5702421509654

 

Application Heating and cooling
Application alternative VSP District heating
Cavitation factor 0.4
China RoHS compliance Out of scope
Closing differential pressure (diverting) [bar] [Max] 0.6 bar
Closing differential pressure (mixing) [bar] [Max] 1.5 bar
Connection types Flange
Contain batteries No
Control ratio 100:1
Description VF 3 PN16 150/320 3-way seated flange
Diameter [mm] 150 mm
EU RoHS compliance Out of scope
Flow characteristic Equal percentage
Function Mixing valve
Kvs values [m³/h] 320 m³/h
Leakage through port max. [% Kvs] 0.05
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 200 °C
Media temperature [°C] [Min] -10 °C
Medium alternative Glycolic water up to 50%
Number of ports 3
Permissible media District heating/cooling circulation water
PN alternative VSP 10
Pressure nominal [bar] 16 bar
Product group Other valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. aee43d66-523a-47df-9250-578f405f6feb
SCIP dossier product name VF 3 PN16 150/320 3-WAY SEATED FLANGE
Stroke [mm] 40 mm
Stuffing box sealing material PFTE
Type VF 3
Valve body material Ductile cast iron EN-GJS-400-18-LT (GGG 40.3)
Valve cone material GGG 40
Valve stem material Stainless steel

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality