VFG 2, PN 40, DN 200, 320 m³/h, Flange

065B2422

This product is not available in this store. Please contact your local Customer Service Center.

VFG2 PN40 200/320 2-way flange flow/ret

Product details

Gross weight 288 Kilogram
Net weight 288 Kilogram
Volume 100.064 Liter
EAN 5702421803394

 

Application District Heating
Cavitation factor 0.2
Cavitation factor 100% 0.15
Cavitation factor 25% 0.33
Cavitation factor 50% 0.27
Cavitation factor 75% 0.2
China RoHS compliance Out of scope
Connection types Flange
Contain batteries No
Description VFG2 PN40 200/320 2-way flange flow/ret
Diameter [mm] 200 mm
Differential pressure range [bar] [Max] 10 bar
EU RoHS compliance Out of scope
Flow characteristic Linear optimized
Function Pressure relief
Kvs values [m³/h] 320 m³/h
Leakage through port max. [% Kvs] 0.05
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 150 °C
Media temperature [°C] [Min] 2 °C
Medium alternative Glycolic water up to 30%
Mounting version Free
Number of ports 2
Permissible media District heating/cooling circulation water
PN alternative VSP 25
Pressure class PN 40
Pressure nominal [bar] 40 bar
Product group Pressure flow controllers
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Spindle position Normally open
Stroke [mm] 24 mm
Type VFG 2
Valve body material Cast steel GP240GH (GS-C 25)
Valve cone material Stainless steel, mat. No. 1.4021
Valve seat material Stainless steel, mat. No. 1.4313
Valve size DN 200

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality